Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLUGVHK0 |
Article group description | FISCHER super plugs |
Material | Nylon |
Item number | PLUGVHK00040004 |
Variantnumber name | S 4 X 20 BULK |
Factory number | S, BN 56225, BN 30413 |
Brand name | FISCHER |
Discount group | PD007 |
Material | Plastic |
Special packing | 20000 |
Drill diameter | 4 |
Length | 20 |
Screw diameter | 2-3 |
Type | S-4 |
https://www.nederland.bossard.com/en/non-metric-fasteners/plugs/fischer-super-universal-and-nail-plugs/plugvhk00040004