Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PLUGVHK0 |
Article group description | FISCHER super plugs |
Material | Nylon |
Item number | PLUGVHK00010000 |
Variantnumber name | B0X S5-6-8 A100 |
Factory number | S, BN 56225, BN 30413 |
Brand name | FISCHER |
Discount group | PD007 |
Material | Plastic |
Special packing | 3x100 |
Drill diameter | S5+S6+S8 |
Type | AssBox |
https://www.nederland.bossard.com/en/non-metric-fasteners/plugs/fischer-super-universal-and-nail-plugs/plugvhk00010000