Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 980VACA2 |
Article group description | Selflocking hexagon nuts Aerotight |
Material | Stainless steel A1 (303) |
Item number | 980VACA20060000 |
Variantnumber name | 3/8""-16 UNC |
DIN number | 980V |
Factory number | 980VA |
Drive | Hexagon |
Thread | UNC |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Type | Aerotight |
Max height | 11.66 |
Width across flats | 14.30 |
UNC | 3/8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/nuts-and-inserts-inch/hex-nuts-self-locking-inch/980vaca20060000