Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MOERE010 |
Article group description | Hexagon nuts ANSI B 18.6.3 |
Material | Steel |
Item number | MOERE0100080000 |
Variantnumber name | 8-36 UNF sw 8,7 |
Factory number | MOERNR |
Drive | Hexagon |
Thread | UNF no. |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Threads per inch | 36 |
Nut height | 3.3 |
Width across flats | 8.7 |
UNF | No.8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/nuts-and-inserts-inch/hex-nuts-inch/moere0100080000