Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MOERB01Z |
Article group description | Hexagon nuts ANSI B 18.6.3 |
Material | Steel,zinc plated |
Item number | MOERB01Z0060000 |
Variantnumber name | 6-32 UNC sw 7,9 |
Factory number | MOERNR |
Drive | Hexagon |
Thread | UNC no. |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Threads per inch | 32 |
Nut height | 2.8 |
Width across flats | 7.9 |
UNC | No.6 |
https://www.nederland.bossard.com/en/non-metric-fasteners/nuts-and-inserts-inch/hex-nuts-inch/moerb01z0060000