Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 934W00A2 |
Article group description | Hexagon nuts, Whitworth |
Material | Stainless steel A2 S/S |
Item number | 934W00A20100000 |
Variantnumber name | W 5/8-11 |
DIN number | 934 |
Drive | Hexagon |
Thread | Whitworth |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Threads per inch | 11 |
Nut height | 13 |
Width across flats | 27 |
Whitworth | 5/8 |
https://www.nederland.bossard.com/en/non-metric-fasteners/nuts-and-inserts-inch/hex-nuts-inch/934w00a20100000