Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5577C08Z |
Article group description | Hexagon nuts ANSI B 18.2.2 |
Material | Steel,class 8,Zi.plated |
Item number | 5577C08Z0040000 |
Variantnumber name | 1/4-20 UNC |
Factory number | 5577, BN 140 |
Drive | Hexagon |
Thread | UNC |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | Zinc plated |
Threads per inch | 20 |
Nut height | 5.7 |
Width across flats | 11.1 |
UNC | 1/4" |
https://www.nederland.bossard.com/en/non-metric-fasteners/nuts-and-inserts-inch/hex-nuts-inch/5577c08z0040000