Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5577C080 |
Article group description | Hexagon nuts ANSI B 18.2.2 |
Material | Steel,class 8 |
Item number | 5577C0800080000 |
Variantnumber name | 1/2-13 UNC |
Factory number | 5577 |
Drive | Hexagon |
Thread | UNC |
Class | 8 |
Discount group | PD012 |
Material | Steel |
Finish | No finish |
Threads per inch | 13 |
Nut height | 11.3 |
Width across flats | 19 |
UNC | 1/2 |
https://www.nederland.bossard.com/en/non-metric-fasteners/nuts-and-inserts-inch/hex-nuts-inch/5577c0800080000