Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TT85TX1Z |
Article group description | Threadrolling panhead screws with Torx |
Material | Steel,hardened,zinc plated |
Item number | TT85TX1Z0080040 |
Variantnumber name | M 8 X 40 T40 |
DIN number | 7500PE |
ISO number | 14583 |
Factory number | TAPTIT, BN 13916 |
Drive | Torx |
Thread | Taptite |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 16 |
Head height | 6.0 |
Metric | M 8 |
Shaftlength | 40 |
Torx diameter | 6.8 |
Torxnumber | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/thread-rolling-screws-torx/tt85tx1z0080040