Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TT65TXA2 |
Article group description | Thread rolling countersunk screws with Torx |
Material | Stainless steel A2 S/S + lubric. |
Item number | TT65TXA20025008 |
Variantnumber name | M 2,5 X 8 T8 |
DIN number | 7500M |
ISO number | 14581 |
Factory number | TAPTIT, BN 13278 |
Drive | Torx |
Thread | Taptite |
Class | A2 |
Headshape | Countersunk |
Discount group | PD011 |
Material | Stainless steel |
Head diameter | 4.7 |
Head height | 1.5 |
Metric | M 2.5 |
Torx diameter | 2.4 |
Torxnumber | 8 |
Total length | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/thread-rolling-screws-torx/tt65txa20025008