Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TT7985A2 |
Article group description | Taptite pan head screws with Pozidriv cross recess (Z) |
Material | Stainless steel A2 S/S + lubric. |
Item number | TT7985A20040016 |
Variantnumber name | M 4 X 16 |
DIN number | 7500CE |
Factory number | BN 4908 |
Drive | Pozidriv cross recessed |
Thread | Taptite |
Class | A2 |
Headshape | Pan |
Discount group | PD011 |
Material | Stainless steel |
Head diameter | 8 |
Head height | 3.1 |
Cross recess number | 2 |
Metric | M 4 |
Shaftlength | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/thread-rolling-screws-cross-recess/tt7985a20040016