Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | TT79851Z |
Article group description | Taptite-2000 pan head screws with Pozidriv cross recess (Z) |
Material | Steel,hardened,zinc plated |
Item number | TT79851Z0030016 |
Variantnumber name | M 3 X 16 |
DIN number | 7500CE |
Factory number | BN 2723, BN 2724 |
Drive | Pozidriv cross recessed |
Thread | Taptite |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 6 |
Head height | 2.4 |
Cross recess number | 1 |
Metric | M 3 |
Shaftlength | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/thread-rolling-screws-cross-recess/tt79851z0030016