Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9660004Z |
Article group description | Raised countersunk screws with Phillips cross recess (H) |
Material | Steel,class 4.8,Zi.plated |
Item number | 9660004Z0080035 |
Variantnumber name | M 8 X 35 |
DIN number | 966H |
ISO number | 7047H |
Factory number | BN 392 |
Drive | Phillips cross recessed |
Thread | Metric |
Class | 4.8 |
Headshape | Raised countersunk |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 14.5 |
Head height | 4 |
Cross recess number | 4 |
Metric | M 8 |
Total length | 35 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/raised-countersunk-screws-cross-recess/9660004z0080035