Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KRGSTX4Z |
Article group description | Fill head screws with collar and Torx ecosyn-fix |
Material | Steel,class 4.8,Zi.plated |
Item number | KRGSTX4Z0030005 |
Variantnumber name | M 3 X 5 T10 |
Factory number | KRGSTX, BN 5128 |
Drive | Torx |
Thread | Metric |
Class | 4.8 |
Headshape | Pan |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Head height | 2.7 |
Flange diameter | 8 |
Metric | M 3 |
Shaftlength | 5 |
Torx diameter | 2.8 |
Torxnumber | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/pan-head-screws-torx-with-collar/krgstx4z0030005