Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7985Z0A4 |
Article group description | Pan head screws with Pozidriv cross recess (Z) |
Material | Stainless steel A4-70 S/S |
Item number | 7985Z0A40025008 |
Variantnumber name | M 2,5 X 8 |
DIN number | 7985Z |
ISO number | 7045Z |
Factory number | BN 3311 |
Drive | Pozidriv cross recessed |
Thread | Metric |
Class | A4 |
Headshape | Pan |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 5 |
Head height | 2 |
Cross recess number | 1 |
Metric | M 2.5 |
Shaftlength | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/pan-head-screws-cross-recess/7985z0a40025008