Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 798500P1 |
Article group description | Cross.rec.pan.hd.screw |
Material | PEEK light brown |
Item number | 798500P10030006 |
Variantnumber name | M3 X 6 |
Factory number | 7985H |
Drive | Phillips cross recessed |
Thread | Metric |
Headshape | Pan |
Discount group | PD005 |
Material | PEEK |
Head diameter | 5.5 |
Head height | 2 |
Cross recess number | 1 |
Metric | M 3 |
Shaftlength | 6 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/pan-head-screws-cross-recess/798500p10030006