Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 798500A2 |
Article group description | Pan head screws with Phillips cross recess (H) |
Material | Stainless steel A2-70 S/S |
Item number | 798500A20060045 |
Variantnumber name | AM 6 X 45 |
DIN number | 7985H |
ISO number | 7045H |
Factory number | BN 660 |
Drive | Phillips cross recessed |
Thread | Metric |
Class | A2 |
Headshape | Pan |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 12 |
Head height | 4.6 |
Cross recess number | 3 |
Metric | M 6 |
Shaftlength | 45 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/pan-head-screws-cross-recess/798500a20060045