Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7985004Z |
Article group description | Pan head screws with Phillips cross recess (H) |
Material | Steel,class 4.8,Zi.plated |
Item number | 7985004Z0040010 |
Variantnumber name | M 4 X 10 |
DIN number | 7985H |
ISO number | 7045H |
Factory number | BN 384 |
Drive | Phillips cross recessed |
Thread | Metric |
Class | 4.8 |
Headshape | Pan |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 8 |
Head height | 3.1 |
Cross recess number | 2 |
Metric | M 4 |
Shaftlength | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/pan-head-screws-cross-recess/7985004z0040010