Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 79850046 |
Article group description | Pan head screws with Phillips cross recess (H) |
Material | Steel. class 4.8, zinc plated-Ni black Cr6 free |
Item number | 798500460040025 |
Variantnumber name | M 4 X 25 |
DIN number | 7985H |
ISO number | 7045H |
Drive | Phillips cross recessed |
Thread | Metric |
Class | 4.8 |
Headshape | Pan |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated black |
Head diameter | 8 |
Head height | 3.1 |
Cross recess number | 2 |
Metric | M 4 |
Shaftlength | 25 |
Torx diameter | 2.8 |
Torxnumber | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/pan-head-screws-cross-recess/798500460040025