Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 965Z00A4 |
Article group description | Counterhead screw, Pozidriv cross recess (Z) |
Material | Stainless steel A4-70 S/S |
Item number | 965Z00A40025016 |
Variantnumber name | M 2,5 X 16 |
DIN number | 965Z |
ISO number | 7046Z |
Factory number | BN 3310 |
Drive | Pozidriv cross recessed |
Thread | Metric |
Class | A4 |
Headshape | Countersunk |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 4.7 |
Head height | 1.5 |
Cross recess number | 1 |
Metric | M 2.5 |
Total length | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/countersunk-screws-cross-recess/965z00a40025016