Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 965000A4 |
Article group description | Countersunk head screws, Phillips cross recess (H) |
Material | Stainless steel A4-70 S/S |
Item number | 965000A40025012 |
Variantnumber name | M 2,5 X 12 |
DIN number | 965H |
ISO number | 7046H |
Drive | Phillips cross recessed |
Thread | Metric |
Class | A4 |
Headshape | Countersunk |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 4.7 |
Head height | 1.5 |
Cross recess number | 1 |
Metric | M 2.5 |
Total length | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/countersunk-screws-cross-recess/965000a40025012