Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 965TX0A2 |
Article group description | Countersunk screws with Torx (head sizes according to ISO 7046) |
Material | Stainless steel A2-070 S/S |
Item number | 965TX0A20030005 |
Variantnumber name | M 3 X 5 T10 |
ISO number | 14581 |
Factory number | BN 3803 |
Drive | Torx |
Thread | Metric |
Class | A2 |
Headshape | Countersunk |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 5.5 |
Head height | 1.65 |
Metric | M 3 |
Torx diameter | 2.8 |
Torxnumber | 10 |
Total length | 5 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/countersunk-screw-torx/965tx0a20030005