Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912TX080 |
Article group description | Head capscrews with Torx |
Material | Steel,class 8.8 |
Item number | 912TX0800120080 |
Variantnumber name | M 12 X 80 T55 |
ISO number | 14579 |
Factory number | 912TX |
Drive | Torx |
Thread | Metric |
Class | 8.8 |
Headshape | Cilinder |
Discount group | PD001 |
Material | Steel |
Finish | No finish |
Head diameter | 18.0 |
Head height | 12 |
Metric | M 12 |
Shaftlength | 80 |
Torx diameter | 11.35 |
Torxnumber | 55 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/cap-screws-torx/912tx0800120080