Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7984TXA2 |
Article group description | Low head capscrew with Torx |
Material | Stainless steel A2-70 S/S |
Item number | 7984TXA20030004 |
Variantnumber name | M 3 X 4 T10 |
ISO number | 14580 |
Factory number | 7984TX, BN 15857 |
Drive | Torx |
Thread | Metric |
Class | A2 |
Headshape | Cap low |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 5.5 |
Head height | 2.4 |
Metric | M 3 |
Shaftlength | 4 |
Torx diameter | 2.8 |
Torxnumber | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/cap-screws-low-head-torx/7984txa20030004