Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7984LTA2 |
Article group description | Low head capscrews with Torx (k=1,5) |
Material | Stainless steel A2-070 S/S |
Item number | 7984LTA20020004 |
Variantnumber name | M 2 X 4 T5 |
Factory number | 7984LT, BN 20146 |
Drive | Torx |
Thread | Metric |
Class | A2 |
Headshape | Cap low |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 4 |
Head height | 1.2 |
Metric | M 2 |
Shaftlength | 4 |
Torxnumber | 5 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/cap-screws-low-head-torx/7984lta20020004