Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7048004Z |
Article group description | Cylindrical pan head screws Phillips cross recess (H), headsize ± DIN 84 |
Material | Steel,class 4.8,Zi.plated |
Item number | 7048004Z0060010 |
Variantnumber name | M 6 X 10 |
ISO number | 7048H |
Factory number | BN 381 |
Drive | Phillips cross recessed |
Thread | Metric |
Class | 4.8 |
Headshape | Cilinder |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 10 |
Head height | 3.9 |
Cross recess number | 3 |
Metric | M 6 |
Shaftlength | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/cap-screws-cross-recess/7048004z0060010