Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MLSTX08Z |
Article group description | Button head screws with Torx |
Material | Steel,class 08.8,Zn.plated |
Item number | MLSTX08Z0040010 |
Variantnumber name | M 4 X 10 T20 |
ISO number | 7380-1 |
Factory number | MLSTX, BN 6404 |
Drive | Torx |
Thread | Metric |
Class | 8.8 |
Headshape | Button |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 7.5 |
Head height | 2.1 |
Metric | M 4 |
Shaftlength | 10 |
Torx diameter | 3.95 |
Torxnumber | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/button-head-screws-torx/mlstx08z0040010