Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | MLFTX0A2 |
Article group description | Button head flange screws with Torx |
Material | Stainless steel A2-070 S/S |
Item number | MLFTX0A20080040 |
Variantnumber name | M 8 X 40 T40 |
ISO number | 7380-2 |
Factory number | MLFTX, BN 2058 |
Drive | Torx |
Thread | Metric |
Class | A2 |
Headshape | Button |
Discount group | PD009 |
Material | Stainless steel |
Head height | 4.3 |
Flange diameter | 17 |
Metric | M 8 |
Shaftlength | 40 |
Torx diameter | 6.74 |
Torxnumber | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/torx-and-recess-head-screws/button-head-screws-torx-with-collar/mlftx0a20080040