Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 906Y00M0 |
Article group description | Hexagon socket pipe plugs |
Material | Brass |
Item number | 906Y00M00140150 |
Variantnumber name | M 14 X 1,5 |
DIN number | 906 |
Drive | Socket |
Thread | Metric fine |
Discount group | PD006 |
Material | Brass |
Length | 10 |
Metric fine | M 14x1.5 |
Width across flats | 7 |
https://www.nederland.bossard.com/en/metric-fasteners/threaded-plugs/threaded-plugs-hexagon-socket-conical-metric-fine/906y00m00140150