Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 910Y00M0 |
Article group description | Hexagon head screw plug |
Material | Brass |
Item number | 910Y00M00140150 |
Variantnumber name | M 14 X 1,5 |
DIN number | 910 |
Drive | Hexagon |
Thread | Metric fine |
Discount group | PD006 |
Material | Brass |
Thread length | 12 |
Hexagon height | 6 |
Flange diameter | 19 |
Bearing surface height | 3 |
Length | 12 |
Metric fine | M 14x1.5 |
Width across flats | 13 |
https://www.nederland.bossard.com/en/metric-fasteners/threaded-plugs/threaded-plugs-collar-and-hexagon-head-metric-fine/910y00m00140150