Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 910Y006Z |
Article group description | Hexagon head screw plug |
Material | Steel, 11SMnPb30, Zn |
Item number | 910Y006Z0450150 |
Variantnumber name | M 45 X 1,5 |
DIN number | 910 |
Factory number | BN 439 |
Drive | Hexagon |
Thread | Metric fine |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Thread length | 16 |
Hexagon height | 12 |
Flange diameter | 52 |
Bearing surface height | 5 |
Length | 16 |
Metric fine | M 45x1.5 |
Width across flats | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/threaded-plugs/threaded-plugs-collar-and-hexagon-head-metric-fine/910y006z0450150