Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7604AY60 |
Article group description | Hexagon head screw plugs |
Material | Steel, 11SMnPb30 |
Item number | 7604AY600120150 |
Variantnumber name | M 12 X 1.5 |
DIN number | 7604A |
Drive | Hexagon |
Thread | Metric fine |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Thread length | 9 |
Rim height | 0.5 |
Hexagon height | 6 |
Flange diameter | 17 |
Metric fine | M 12x1.5 |
Width across flats | 17 |
https://www.nederland.bossard.com/en/metric-fasteners/threaded-plugs/threaded-plugs-collar-and-hexagon-head-metric-fine/7604ay600120150