Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 976000A2 |
Article group description | Threaded rods (short) |
Material | Stainless teel A2-70S/S |
Item number | 976000A20120050 |
Variantnumber name | M 12 X 50 |
DIN number | 976 |
Factory number | BN 86200 |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Metric | M 12 |
Total length | 50 |
https://www.nederland.bossard.com/en/metric-fasteners/studs-and-threaded-rods/threaded-rods/976000a20120050