Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 63790080 |
Article group description | Studs for T-Nuts |
Material | Steel,class 8.8 |
Item number | 637900800080063 |
Variantnumber name | M 8 X 63 (10.9) |
DIN number | 6379 |
Thread | Metric |
Class | 8.8 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Thread length | 40 |
Length | 11 |
Metric | M 8 |
Total length | 63 |
https://www.nederland.bossard.com/en/metric-fasteners/studs-and-threaded-rods/studs/637900800080063