Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | UPSXH820 |
Article group description | Socket head shoulderscrews, h8 fit |
Material | Steel,class 012.9 |
Item number | UPSXH8200060012 |
Variantnumber name | M 6X 8h8 X 12 |
ISO number | 7379 |
Factory number | UPSXH8 |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Thread length | 11 |
Head diameter | 13 |
Head height | 5.5 |
Metric | M 6 |
Shaft diameter | 8h8 |
shaft length | 12 |
Maximum shaft | 8.000 |
Minimum shaft | 7.978 |
Width across flats | 4 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-shoulder-screws/upsxh8200060012