Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | UPSX00A2 |
Article group description | Socket head shoulderscrews, f9 fit |
Material | Stainless steel A2-070 S/S |
Item number | UPSX00A20160090 |
Variantnumber name | M 16X 20f9X 90 |
ISO number | 7379 |
Factory number | UPSX |
Drive | Socket |
Thread | Metric |
Class | A2 |
Headshape | Cilinder |
Discount group | PD010 |
Material | Stainless steel |
Thread length | 22 |
Head diameter | 30 |
Head height | 14 |
Metric | M 16 |
Shaft diameter | 20f9 |
shaft length | 90 |
Maximum shaft | 19.980 |
Minimum shaft | 19.928 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-shoulder-screws/upsx00a20160090