Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | UPSX0020 |
Article group description | Socket head shoulderscrews, f9 fit |
Material | Steel,class 012.9 |
Item number | UPSX00200120060 |
Variantnumber name | M 12X 16f9X 60 |
ISO number | 7379 |
Factory number | UPSX, BN 1359 |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Thread length | 18 |
Head diameter | 24 |
Head height | 11 |
Metric | M 12 |
Shaft diameter | 16f9 |
shaft length | 60 |
Maximum shaft | 15.984 |
Minimum shaft | 15.941 |
Width across flats | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-shoulder-screws/upsx00200120060