Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | UPS00020 |
Article group description | UNBRAKO socket head shoulderscrews, h8 fit |
Material | Steel,class 012.9 |
Item number | UPS000200100050 |
Variantnumber name | M 10X 12h8X 50 UNBRAKO |
ISO number | 7379 |
Factory number | UPS |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Thread length | 16 |
Head diameter | 18 |
Head height | 9 |
Metric | M 10 |
Shaft diameter | 12h8 |
shaft length | 50 |
Maximum shaft | 12.000 |
Minimum shaft | 11.973 |
Width across flats | 6 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-shoulder-screws/ups000200100050