Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912Y0020 |
Article group description | Socket head capscrews |
Material | Steel,class 12.9 |
Item number | 912Y00200080012 |
Variantnumber name | M 8X 1 X 12 |
DIN number | 912 |
ISO number | 12474 |
Drive | Socket |
Thread | Metric fine |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Head diameter | 13 |
Head height | 8 |
Metric fine | M 8x1 |
Width across flats | 6 |
Shaftlength | 12 |
Full threaded till incl. | 35 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912y00200080012