Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912X002Z |
Article group description | Socket head capscrews |
Material | Steel,class 12.9,Zn.plated A2A |
Item number | 912X002Z0050080 |
Variantnumber name | M 5 X 80 |
DIN number | 912 |
ISO number | 4762 |
Factory number | BN 11, BN 12 |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD015 |
Material | Steel |
Finish | Zinc plated |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912x002z0050080