Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912X0020 |
Article group description | Socket head capscrews |
Material | Steel,class 12.9 |
Item number | 912X00200160030 |
Variantnumber name | M 16 X 30 |
DIN number | 912 |
ISO number | 4762 |
Factory number | BN 8 |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD015 |
Material | Steel |
Finish | No finish |
Head diameter | 24 |
Head height | 16 |
Metric | M 16 |
Width across flats | 14 |
Shaftlength | 30 |
Full threaded till incl. | 60 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912x00200160030