Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912V0020 |
Article group description | Socket head capscrews, full threaded |
Material | Steel,class 12.9 |
Item number | 912V00200240130 |
Variantnumber name | M 24 X 130/130 |
DIN number | 912-V |
ISO number | 4762-V |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Head diameter | 36 |
Head height | 24 |
Metric | M 24 |
Width across flats | 19 |
Shaftlength | 130 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912v00200240130