Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912KVP20 |
Article group description | UNBRAKO socket head capscrew small packed |
Material | Steel,class 12.9 |
Item number | 912KVP200050040 |
Variantnumber name | M 5 X 40 KVP100 UNBRAKO |
DIN number | 912 |
ISO number | 4762 |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Head diameter | 8.5 |
Head height | 5 |
Metric | M 5 |
Width across flats | 4 |
Full threaded till incl. | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912kvp200050040