Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912J00T5 |
Article group description | JEXTAR socket head cap screws, rolled thread, pressed head |
Material | Titanium grade 5 (3.7165) |
Item number | 912J00T50100080 |
Variantnumber name | M 10 X 80 |
DIN number | 912 |
ISO number | 4762 |
Factory number | J MERK |
Brand name | JEXTAR |
Drive | Socket |
Thread | Metric |
Class | Grade 5 |
Headshape | Cilinder |
Discount group | PD023 |
Material | Titanium |
Head diameter | 16 |
Head height | 10 |
Metric | M 10 |
Width across flats | 8 |
Shaftlength | 80 |
Full threaded till incl. | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912j00t50100080