Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912J00A5 |
Article group description | JEXTAR socket head capscrews |
Material | Stainless steel 1.4432 A4-80/J900 |
Item number | 912J00A50060050 |
Variantnumber name | M6 X 50 |
DIN number | 912 |
ISO number | 4762 |
Brand name | JEXTAR |
Drive | Socket |
Thread | Metric |
Class | A4-80 |
Headshape | Cilinder |
Discount group | PD023 |
Material | Stainless steel |
Head diameter | 10 |
Head height | 6 |
Metric | M 6 |
Width across flats | 5 |
Shaftlength | 50 |
Full threaded till incl. | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912j00a50060050