Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912000T5 |
Article group description | Socket head capscrews |
Material | Titanium grade 5 (3.7165) |
Item number | 912000T50050030 |
Variantnumber name | M 5 X 30 |
DIN number | 912 |
ISO number | 4762 |
Drive | Socket |
Thread | Metric |
Class | Grade 5 |
Headshape | Cilinder |
Discount group | PD005 |
Material | Titanium |
Head diameter | 8.5 |
Head height | 5 |
Metric | M 5 |
Width across flats | 4 |
Shaftlength | 30 |
Full threaded till incl. | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912000t50050030