Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912000P1 |
Article group description | Socket head capscrews |
Material | PEEK light brown |
Item number | 912000P10080030 |
Variantnumber name | M8 X 30 |
DIN number | 912 |
ISO number | 4762 |
Drive | Socket |
Thread | Metric |
Headshape | Cilinder |
Discount group | PD005 |
Material | PEEK |
Head diameter | 13 |
Head height | 8 |
Metric | M 8 |
Width across flats | 6 |
Shaftlength | 30 |
Full threaded till incl. | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912000p10080030