Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912000K0 |
Article group description | Socket head capscrews |
Material | Polyamide 6.6 Selfcolor |
Item number | 912000K00030008 |
Variantnumber name | M 3 X 8 |
DIN number | 912 |
ISO number | 4762 |
Factory number | BN 1057 |
Drive | Socket |
Thread | Metric |
Headshape | Cilinder |
Discount group | PD028 |
Material | Plastic |
Head diameter | 5.5 |
Head height | 3 |
Maximum thread length | 25 |
Metric | M 3 |
Width across flats | 2.5 |
Shaftlength | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912000k00030008