Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912000A2 |
Article group description | Socket head capscrews |
Material | Stainless steel A2-70 S/S |
Item number | 912000A20030006 |
Variantnumber name | M 3 X 6 |
DIN number | 912 |
ISO number | 4762 |
Factory number | BN 610, BN 611 |
Drive | Socket |
Thread | Metric |
Class | A2 |
Headshape | Cilinder |
Discount group | PD010 |
Material | Stainless steel |
Head diameter | 5.5 |
Head height | 3 |
Metric | M 3 |
Width across flats | 2.5 |
Shaftlength | 6 |
Full threaded till incl. | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912000a20030006