Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9120008Z |
Article group description | Socket head capscrews |
Material | Steel,class 8.8,Zn.plated |
Item number | 9120008Z0060030 |
Variantnumber name | M 6 X 30 |
DIN number | 912 |
ISO number | 4762 |
Factory number | BN 3, BN 4 |
Drive | Socket |
Thread | Metric |
Class | 8.8 |
Headshape | Cilinder |
Discount group | PD015 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 10 |
Head height | 6 |
Metric | M 6 |
Width across flats | 5 |
Shaftlength | 30 |
Full threaded till incl. | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/9120008z0060030